필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
Tellurerota
Industrial - Heavy duty and mechanical handling
62ER - TR-ROLL POLYURETHANE WHEELS WITH ROUND ERGONOMIC PROFILE, ALUMINIUM CENTRE
TR-Roll polyurethane wheels with round ergonomic profile, aluminium centre, heavy-duty brackets (P)
SRP/P FR - "TR-ROLL" polyurethane wheels with ergonomic round profile aluminium centre, swivel top plate bracket type "P" with brake
Tellurerota
...
SRP/P FR - "TR-ROLL" polyurethane wheels with ergonomic round profile aluminium centre, swivel top plate bracket type "P" with brake
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
629203
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Code
COD
Wheel diameter
D [mm]
Wheel width
F [mm]
Overall height
H [mm]
Top plate outer dimensions
AXB [mm]
Hole spacing
AAXBB [mm]
Hole width
EE [mm]
Offset
E [mm]
Swept radius
O [mm]
Load capacity 4 Km/h
LC [daN]
Load capacity 6 Km/h
LC2 [daN]
Weight
W [kg]
Technical Description
INFO
1
2
3
4
5
629523
125
40
161
100x85
80x60
9
44
123
350
350
1.85
Catalogue
629203
125
40
170
140x110
105x80
11
70
126
350
350
2.83
Catalogue
629213
125
50
170
140x110
105x80
11
70
126
450
400
2.95
Catalogue
629204
160
50
205
140x110
105x80
11
70
126
550
550
4.27
Catalogue
629206
200
50
250
140x110
105x80
11
70
126
700
700
4.74
Catalogue
압축된 표현 표시(5 제품)
파트정보
유사파트
Request for quote (RFQ)
Tellurerota
- SRP/P FR
주문번호
629203
Shorttext
"TR-ROLL" polyurethane wheels with ergonomic round profile aluminium centre, swivel top plate bracket type "P" with brake
최근 변경
15.10.2025 12:42:45
단위
키 워드
Heavy duty
Industrial
aluminium
bracket type
brackets
brake
centre
ergonomic
handling
mechanical
polyurethane wheels
profile
profile aluminium
round
swivel top plate
Classifications
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties